,Model##other##,Design Supply Air Flow##hvac_air_flow##cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Sensible Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Cooling Stages##other##,Compressor Type##other##,Compressor Quantity##other##,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Back##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Back##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Refrigerant Charge##force##pounds,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Back##length##inches,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Curb Wall Thickness##length##inches,NoHood 0_Economizer 1_FreshAirDamper 2##other##,Curb Height##length##inches,Family Load Status##other##,Include Clearance##other##
3 Ton,MPS-003,1200,35400,26200,R-410A,76.26,48.15,35,1,SCROLL,1,26.13,0.25,19.75,13.75,4.13,0.25,19.75,21.63,60,18,36,48,0,6,0.75,5.38,24,3.81,2.01,1.88,0,14,Valid - Type loaded via type catalog,1
4 Ton,MPS-004,1600,48000,35600,R-410A,76.26,48.15,35,1,SCROLL,1,26.13,0.25,19.75,13.75,4.13,0.25,19.75,21.63,60,18,36,48,0,10.31,0.75,5.38,24,3.81,2.01,1.88,0,14,Valid - Type loaded via type catalog,1
5 Ton,MPS-005,2000,59000,42000,R-410A,76.26,48.15,35,1,SCROLL,1,26.13,0.25,19.75,13.75,4.13,0.25,19.75,21.63,60,18,36,48,0,10,0.75,5.38,24,3.81,2.01,1.88,0,14,Valid - Type loaded via type catalog,1